(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel High Pressure Fittings Half Elbow Union

Stainless Steel High Pressure Fittings Half Elbow Union
  • Volume Discount

• Material: Stainless Steel
• Connection Thread Type: R
• Type: Fitting
• Operating Temperature Range (?): -196::360
• Connection Type: Thread <-> Tube, Direction

Part Number

Configured Part Number is shown.

KHL-8-1

Part Number
KHL-8-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

20 Days or more

10

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Tube O.D. D (D1)(φ) 8
Connection Thread Type R Thread Nominal 1/8B Operating Temperature Range(℃) -196::360

Please check the type/dimensions/specifications of the part KHL-8-1 in the Stainless Steel High Pressure Fittings Half Elbow Union series.

Additional Products in this Category

Tech Support