(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Tee, Female BSPT, 304 Stainless Steel, Class 150

Pipe Fitting - Tee, Female BSPT, 304 Stainless Steel, Class 150

304 stainless steel Tee Pipe can withstand corrosion from the majority of oxidizing acids. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-8218
ZUSA-PF-8219
ZUSA-PF-8220
ZUSA-PF-8221
ZUSA-PF-8222
ZUSA-PF-8223
ZUSA-PF-8224
ZUSA-PF-8225
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/8" BSPT Female1/8" BSPT Female1/8"
1 Piece(s)

13 Days

1/4" BSPT Female1/4" BSPT Female1/4"
1 Piece(s)

Quote

3/8" BSPT Female3/8" BSPT Female3/8"
1 Piece(s)

13 Days

1/2" BSPT Female1/2" BSPT Female1/2"
1 Piece(s)

Quote

3/4" BSPT Female3/4" BSPT Female3/4"
1 Piece(s)

13 Days

1" BSPT Female1" BSPT Female1"
1 Piece(s)

13 Days

1-1/2" BSPT Female1-1/2" BSPT Female1-1/2"
1 Piece(s)

13 Days

2" BSPT Female2" BSPT Female2"

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel (SUS304) Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Branch Connection Type - Thread Branch Tees+B4712
Connection Thread Type Rc Surface Treatment Not Provided Material 304 Stainless Steel
Style Tee Shape Tee Pipe Thread Type BSPT

Additional Products in this Category

Tech Support