(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Instrumentation Pipe Fitting - Adapter, NPT Male x BSPT Male, 316 Stainless Steel

Instrumentation Pipe Fitting - Adapter, NPT Male x BSPT Male, 316 Stainless Steel

316 stainless steel Instrumentation Pipe Adapter Fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSA-PF-8776
ZUSA-PF-8777
ZUSA-PF-8778
ZUSA-PF-8779
ZUSA-PF-8780
ZUSA-PF-8781
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size
1 Piece(s)

13 Days

681/8" NPT Male1/8" BSPT Male1/8"
1 Piece(s)

13 Days

551/4" NPT Male1/4" BSPT Male1/4"
1 Piece(s)

13 Days

533/8" NPT Male3/8" BSPT Male3/8"
1 Piece(s)

13 Days

531/2" NPT Male1/2" BSPT Male1/2"
1 Piece(s)

13 Days

503/4" NPT Male3/4" BSPT Male3/4"
1 Piece(s)

13 Days

361" NPT Male1" BSPT Male1"
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure
(MPa)
Connection A Connection B Pipe Size

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Connection Type Thread <-> Thread, Direction Connection Thread Type NPT Surface Treatment Not Provided
Material 316 Stainless Steel Style Adapter Shape Straight
Pipe Thread Type NPT, BSPT

Additional Products in this Category

Tech Support