(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Type Tube Fittings Insertion (Saw Blade) DTI

Double Ferrule Type Tube Fittings Insertion (Saw Blade) DTI
  • Volume Discount

The double ferrule type tube fittings insert (Saw Blade) is DTI manufactured by Ihara Science who boast a proven track record in high pressure fittings that demand high quality.
· Materials: Stainless steel
· Applicable fluids: Water, air, steam, gas, chemicals and oil
· Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

DTI6M-4MSS

Part Number
DTI6M-4MSS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Related Components Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Type of Related Component Insert Tube Material Stainless Steel Applicable Pipe O.D.(φ) 6
Applicable Pipe O.D. (In the case of different Dia.)(φ) 4 Operating Temperature Range(℃) -196::600 Length L(mm) 11.9

Please check the type/dimensions/specifications of the part DTI6M-4MSS in the Double Ferrule Type Tube Fittings Insertion (Saw Blade) DTI series.

Additional Products in this Category

Tech Support