(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Union, Female BSPP, 316 Stainless Steel, Class 150

Pipe Fitting - Union, Female BSPP, 316 Stainless Steel, Class 150

316 stainless steel Union Pipe Fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7507
ZUSA-PF-7508
ZUSA-PF-7509
ZUSA-PF-7510
ZUSA-PF-7511
ZUSA-PF-8303
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/2" BSPP Female1/2" BSPP Female1/2"
1 Piece(s)

13 Days

3/4" BSPP Female3/4" BSPP Female3/4"
1 Piece(s)

13 Days

1" BSPP Female1" BSPP Female1"
1 Piece(s)

13 Days

1-1/2" BSPP Female1-1/2" BSPP Female1-1/2"
1 Piece(s)

13 Days

2" BSPP Female2" BSPP Female2"
1 Piece(s)

13 Days

1-1/4" BSPP Female1-1/4" BSPP Female1-1/4"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Type - Thread Direction Female/Female Union
Connection Thread Type G Surface Treatment Not Provided Material 316 Stainless Steel
Style Union Shape Straight Pipe Thread Type BSPP

Additional Products in this Category

Tech Support