(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Fitting - Elbow, Female BSPT, 316 Stainless Steel, Class 150

Pipe Fitting - Elbow, Female BSPT, 316 Stainless Steel, Class 150

316 stainless steel Elbow Fitting has excellent corrosion resistance, and cannot be hardened by precipitation. These fittings also have various pressure classes and should be used according to the pressure requirements of the system. Use class 125 in low-pressure applications, class 250 in medium-pressure applications, and compression/instrumentation fittings in high-pressure applications.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-PF-7444
ZUSA-PF-7445
ZUSA-PF-7446
ZUSA-PF-7447
ZUSA-PF-7448
ZUSA-PF-7449
ZUSA-PF-7450
ZUSA-PF-7451
Part NumberMinimum order quantityVolume DiscountDays to Ship Connection A Connection B Pipe Size
1 Piece(s)

13 Days

1/8" BSPT Female1/8" BSPT Female1/8"
1 Piece(s)

13 Days

1/4" BSPT Female1/4" BSPT Female1/4"
1 Piece(s)

13 Days

3/8" BSPT Female3/8" BSPT Female3/8"
1 Piece(s)

13 Days

1/2" BSPT Female1/2" BSPT Female1/2"
1 Piece(s)

13 Days

3/4" BSPT Female3/4" BSPT Female3/4"
1 Piece(s)

13 Days

1" BSPT Female1" BSPT Female1"
1 Piece(s)

13 Days

1-1/2" BSPT Female1-1/2" BSPT Female1-1/2"
1 Piece(s)

13 Days

2" BSPT Female2" BSPT Female2"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Fitting Applicable Fluid Water / Gas / Oil
Max. Operating Pressure(MPa) 1 Connection Type Thread <-> Thread, Direction Connection Type - Thread Direction 90° Elbow
Connection Thread Type Rc Surface Treatment Not Provided Material 316 Stainless Steel
Style Elbow Shape 90 Degree Elbow Pipe Thread Type BSPT

Additional Products in this Category

Tech Support