(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Model Tube Fitting Nut MDNA

Double Ferrule Model Tube Fitting Nut MDNA
  • Volume Discount

The double ferrule type tube fittings nut is MDNA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
MDNA2MSS
MDNA3MSS
MDNA4MSS
MDNA6MSS
MDNA8MSS
MDNA10MSS
MDNA12MSS
MDNA15MSS
MDNA16MSS
MDNA18MSS
MDNA20MSS
MDNA22MSS
MDNA25MSS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Length L
(mm)
1 Piece(s)Available

14 Days or more

210.2
1 Piece(s)Available

11 Days or more

311.9
1 Piece(s)Available

14 Days or more

411.9
1 Piece(s)Available

14 Days or more

612.7
1 Piece(s)Available

14 Days or more

813.5
1 Piece(s)Available

8 Days or more

1015.1
1 Piece(s)Available

14 Days or more

1217.5
1 Piece(s)Available

11 Days or more

1517.4
1 Piece(s)Available

14 Days or more

1617.4
1 Piece(s)Available

14 Days or more

1817.4
1 Piece(s)Available

14 Days or more

2017.4
1 Piece(s)Available

14 Days or more

2217.4
1 Piece(s)Available

14 Days or more

2520.6

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Related Components Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Type of Related Component Nut Tube Material Stainless Steel Operating Temperature Range(℃) -196::600

Additional Products in this Category

Tech Support