(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Chemifit, CP Series【5 Pieces Per Package】 (Part Numbers)

Connector - Straight, Chemifit, CP Series
  • Volume Discount

Connectors are injection molded for a smooth inner surface. Does not generate dust or pollution. Uses a special polypropylene resin.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP-C1/2-R1/2
CP-C1/2-R3/8
CP-C1/4-R1/4
CP-C3/8-R1/4
CP-C3/8-R3/8
CP-C4-R1/8
CP-C6-R1/4
CP-C6-R1/8
CP-C8-R1/4
CP-C8-R1/8
CP-C10-R1/4
CP-C10-R3/8
CP-C12-R1/2
CP-C12-R3/8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Specifications Applicable Tube O.D.
(inch)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/212.7Inch Size1/2

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

3/812.7Inch Size1/2

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/46.35Inch Size1/4

5 Pieces Per Package

1 Pack(s)Available

10 Days or more

1/49.53Inch Size3/8

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

3/89.53Inch Size3/8

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/84Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/46Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/86Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/48Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/88Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/410Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

3/810Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/212Millimeter Size-

5 Pieces Per Package

1 Pack(s)Available

30 Days or more

3/812Millimeter Size-

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Connector (Male Thread) Material Polypropylene Resin
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support