(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Instrumentation Tube Fittings, Female BSPP, Brass

Connector - Straight, Instrumentation Tube Fittings, Female BSPP, Brass

Straight Female-Female Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications. Brass is a durable material.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-642
ZUSA-TF-YL-643
ZUSA-TF-YL-644
ZUSA-TF-YL-645
ZUSA-TF-YL-646
ZUSA-TF-YL-647
ZUSA-TF-YL-648
ZUSA-TF-YL-649
ZUSA-TF-YL-650
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

6mm6mm Tube1/4" BSPP Female6mm2,250 psi
1 Piece(s)

13 Days

6mm6mm Tube3/8" BSPP Female6mm2,250 psi
1 Piece(s)

13 Days

6mm6mm Tube1/2" BSPP Female6mm1,150 psi
1 Piece(s)

13 Days

10mm10mm Tube1/4" BSPP Female10mm2,250 psi
1 Piece(s)

13 Days

10mm10mm Tube3/8" BSPP Female10mm2,250 psi
1 Piece(s)

13 Days

10mm10mm Tube1/2" BSPP Female10mm1,150 psi
1 Piece(s)

13 Days

12mm12mm Tube1/4" BSPP Female12mm1,150 psi
1 Piece(s)

13 Days

12mm12mm Tube3/8" BSPP Female12mm1,150 psi
1 Piece(s)

13 Days

12mm12mm Tube1/2" BSPP Female12mm1,150 psi

Loading...

  1. 1

Basic Information

Connection Types Female BSPP Thread-to-Tube Connection Shape Female Straight Material Brass
Thread Types Female BSPP Material Brass Style Female Straight
Shape Straight

Additional Products in this Category

Tech Support