(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Brass specifications swivel nut female connector with fitting body (mm size), nut, and sleeve.
[Features]
· Screw-in type.
· 3 parts: fitting body, nut and sleeve.
· Demonstrates excellent sealing performance.
· Fitting body and insert are integrated.
· Also has excellent performance with negative pressure.
· Only connectors are sealed.
· Does not require sealing tape.
JISB8381-1995 (flexible hose pipe fittings for pneumatic use) compliant product.
Part Number
Configured Part Number is shown.
Part Number |
---|
SC4N6X4-PF1/4 |
SC4N6X4-PF1/8 |
SC4N8X6-PF1/4 |
SC4N10X7.5-PF1/4 |
SC4N10X7.5-PF3/8 |
SC4N10X8-PF1/4 |
SC4N10X8-PF3/8 |
Part Number |
---|
Loading...
Connection Types | Screw⇔Tube Connection | Thread-to-Tube Connection Shape | Swivel nut female connector | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | No | Thread Types | G |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy