(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union - Bulkhead, Compression Fittings, PNF Series

Union - Bulkhead, Compression Fittings, PNF Series
  • Volume Discount

Conforms to Japanese Industrial Standards JIS B8381 "Pneumatic Fittings." Allows for reliable connections because the mechanism takes the tube insert and clamps onto it with the sleeve and the cap nut. With collar thread seal for each R (PT) thread size.

PDF

Part Number

Configured Part Number is shown.

Part Number
PNF-6X4-PT1/4-BS
PNF-10X7.5-PT3/8-BS
PNF-12X9-PT3/8-BS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

12 Days or more

1/46 mm4
1 Piece(s)Available

14 Days or more

3/810 mm7.5
1 Piece(s)Available

12 Days or more

3/812 mm9

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Partition female unions Material Brass
Surface Treatment No Thread Types Rc

Additional Products in this Category

Tech Support