(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For use in piping for civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery using mineral hydraulic oil.
Part Number |
---|
JL04DD |
JL06DD |
JL08DD |
JL16DD |
Loading...
Fitting type | General Swivel | Applicable Fluids | Mineral operational oil | Max. Operating Temperature(℃) | 100 |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 20.5 | Allowable Rotational Speed(r.p.m) | 10 | Types of connection | Screw⇔Screw Connection |
Housing Type for the Hose Side (Screw type) | Rc | Type of Shaft on Machine Side (Screw type) | Rc | O-Ring Material | NBR Nitrile Rubber |
Fitting Material | Steel | Surface Treatment | Zinc Plating · Chromate Treatment |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy