(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sling Swivels, Barbed to Male Threaded

Sling Swivels, Barbed to Male Threaded
  • Volume Discount

[Features]
• Can be easily installed and removed using a hex bar wrench to/from narrow spaces, including deeper spaces.
• Application (IN, OUT, etc.) are identified by color.
"1 axis × 360 degree" rotation and free angle setting.

Part Number

Configured Part Number is shown.

Part Number
S-R512-2C-H9
S-R512-2C-H9B
S-R512-2C-H9C
S-R512-2C-H9Y
S-R512-2C-H10.5
S-R512-2C-H10.5B
S-R512-2C-H10.5C
S-R512-2C-H10.5Y
S-R622-2C-H9
S-R622-2C-H9B
S-R622-2C-H9C
S-R622-2C-H9Y
S-R622-2C-H10.5
S-R622-2C-H10.5B
S-R622-2C-H10.5C
S-R622-2C-H10.5Y
SOH-R512-2C-H9
SOH-R512-2C-H9B
SOH-R512-2C-H9C
SOH-R512-2C-H9Y
SOH-R512-2C-H10.5
SOH-R512-2C-H10.5B
SOH-R512-2C-H10.5C
SOH-R512-2C-H10.5Y
SOH-R622-2C-H9
SOH-R622-2C-H9B
SOH-R622-2C-H9C
SOH-R622-2C-H9Y
SOH-R622-2C-H10.5
SOH-R622-2C-H10.5B
SOH-R622-2C-H10.5C
SOH-R622-2C-H10.5Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Screw Supply Side Outer diameter of Hose Barb Color Ring Used Tool
1 Piece(s)Available

10 Days or more

1/8BNoHex Wrench
1 Piece(s)Available

11 Days or more

1/8BBlueHex Wrench
1 Piece(s)Available

10 Days or more

1/8BRedHex Wrench
1 Piece(s)Available

11 Days or more

1/8BYellowHex Wrench
1 Piece(s)Available

10 Days or more

1/8B10.5φNoHex Wrench
1 Piece(s)Available

11 Days or more

1/8B10.5φBlueHex Wrench
1 Piece(s)Available

11 Days or more

1/8B10.5φRedHex Wrench
1 Piece(s)Available

10 Days or more

1/8B10.5φYellowHex Wrench
1 Piece(s)Available

10 Days or more

1/4BNoHex Wrench
1 Piece(s)Available

11 Days or more

1/4BBlueHex Wrench
1 Piece(s)Available

11 Days or more

1/4BRedHex Wrench
1 Piece(s)Available

10 Days or more

1/4BYellowHex Wrench
1 Piece(s)Available

10 Days or more

1/4B10.5φNoHex Wrench
1 Piece(s)Available

11 Days or more

1/4B10.5φBlueHex Wrench
1 Piece(s)Available

11 Days or more

1/4B10.5φRedHex Wrench
1 Piece(s)Available

11 Days or more

1/4B10.5φYellowHex Wrench
1 Piece(s)Available

10 Days or more

1/8BNoWrench
1 Piece(s)Available

11 Days or more

1/8BBlueWrench
1 Piece(s)Available

11 Days or more

1/8BRedWrench
1 Piece(s)Available

11 Days or more

1/8BYellowWrench
1 Piece(s)Available

10 Days or more

1/8B10.5φNoWrench
1 Piece(s)Available

10 Days or more

1/8B10.5φBlueWrench
1 Piece(s)Available

11 Days or more

1/8B10.5φRedWrench
1 Piece(s)Available

10 Days or more

1/8B10.5φYellowWrench
1 Piece(s)Available

11 Days or more

1/4BNoWrench
1 Piece(s)Available

10 Days or more

1/4BBlueWrench
1 Piece(s)Available

11 Days or more

1/4BRedWrench
1 Piece(s)Available

10 Days or more

1/4BYellowWrench
1 Piece(s)Available

10 Days or more

1/4B10.5φNoWrench
1 Piece(s)Available

10 Days or more

1/4B10.5φBlueWrench
1 Piece(s)Available

10 Days or more

1/4B10.5φRedWrench
1 Piece(s)Available

11 Days or more

1/4B10.5φYellowWrench

Loading...

  1. 1

Basic Information

Types Swivel Joints Applicable Fluids Air Max. Operating Temperature(℃) 60
Max. Operating Pressure(MPa) 1 Types of connection Screw⇔Hose (Bamboo Shoots) Connection Types of Connection Screw Supply Side R
Material Steel, Brass Axis 1

Additional Products in this Category

Tech Support