(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Swivel Joints JL-DC Series

Swivel Joints JL-DC Series
  • Volume Discount

For use in piping for civil engineering and construction machinery, manufacturing machinery, and general hydraulic machinery using mineral hydraulic oil.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JL04DC
JL06DC
JL08DC
JL12DC
JL16DC
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size Nominal Connection Thread Exhaust Side (Single unit, swivel)
1 Piece(s)Available

8 Days or more

04(1/4B)[1/4B] 04(1/4B)
1 Piece(s)Available

8 Days or more

06(3/8B)[3/8B] 06(3/8B)
1 Piece(s)Available

8 Days or more

08(1/2B)[1/2B] 08(1/2B)
1 Piece(s)Available

8 Days or more

12(3/4B)[3/4B] 12(3/4B)
1 Piece(s)Available

39 Days or more

16(1B)[1B] 16(1B)

Loading...

  1. 1

Basic Information

Fitting type General Swivel Applicable Fluids Mineral operational oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 20.5 Allowable Rotational Speed(r.p.m) 10 Types of connection Screw⇔Screw Connection
Housing Type for the Hose Side (Screw type) Rc Type of Shaft on Machine Side (Screw type) R O-Ring Material NBR Nitrile Rubber
Fitting Material Steel Surface Treatment Zinc Plating · Chromate Treatment

Additional Products in this Category

Tech Support