(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Swivel, Quick Seal, Nylon Coil Tube, ES Series (Part Numbers)

Connector - Straight, Swivel, Quick Seal, Nylon Coil Tube, ES Series
  • Volume Discount

Consists of 3 parts: An ES swivel nut female connector fitting body, a nut, and a sleeve. Fitting specially designed for use with nylon coil tubes.

[Features]
· Screw-in type.
· 3 parts: fitting body, nut and sleeve.

PDF

Part Number

Configured Part Number is shown.

S1/4-ES1/4

 
Part Number
S1/4-ES1/4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape ES Swivel nut female connector Material Brass
Surface Treatment No Thread Types G Thread Size 1 1/4
Effective Sectional Area 18.5 Applicable Nylon Coil Tube Part Number S1/4

Please check the type/dimensions/specifications of the part S1/4-ES1/4 in the Connector - Straight, Swivel, Quick Seal, Nylon Coil Tube, ES Series series.

Additional Products in this Category

Tech Support