(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cone - Compression Fittings, Brass, M Series

Cone - Compression Fittings, Brass, M Series
  • Volume Discount

Conforms to Japanese Industrial Standards JIS B8381 "Pneumatic Fittings." Allows for reliable connections because the mechanism takes the tube insert and clamps onto it with the sleeve and the cap nut. With collar thread seal for each R (PT) thread size.

PDF

Part Number

Configured Part Number is shown.

Part Number
M-04
M-06
M-08
M-10
M-12
M-16
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
1 Piece(s)Available

14 Days or more

4 mm
1 Piece(s)Available

8 Days or more

6 mm
1 Piece(s)Available

30 Days or more

8 mm
1 Piece(s)Available

14 Days or more

10 mm
1 Piece(s)Available

14 Days or more

12 mm
1 Piece(s)Available

12 Days or more

16 mm
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Sleeve Material Brass
Surface Treatment No

Additional Products in this Category

Tech Support