(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Three parts: tee fitting body, nut, and sleeve. The effective sectional area is larger without insert.
[Features]
· Screw-in type.
· Three parts: fitting body, nut, and sleeve.
· High flow rate can be secured.
· It has no insert, making its effective cross-section greater.
· Only connectors are sealed.
· Does not require sealing tape.
Part Number
Configured Part Number is shown.
4A03-3006
Minimum order quantity is 6.
Connection Types | Screw⇔Tube Branch Connection | Thread-to-Tube Multipoint Connection Shape | [Tees] Tee |
---|---|---|---|
Material | Brass | Surface Treatment | No |
Thread Types | R | Thread Size 1 | 3/8 |
Tube Size 1 | 10 | Specifications | Millimeter Size |
Minimum Internal Diameter | 7.5 | Effective Sectional Area | 35.0 |
Connection Types | Screw⇔Tube Branch Connection | Thread-to-Tube Multipoint Connection Shape | Tee | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | No | Thread Types | R | Thread Size 1 | 3/8 |
Tube Size 1 | 10 | Specifications | Millimeter Size | Minimum Internal Diameter | 7.5 |
Effective Sectional Area | 35.0 |
Please check the type/dimensions/specifications of the part 4A03-3006 in the Tees - Quick Seal, Insert-Less, Brass, 4A03 Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy