(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Instrumentation Tube Fittings, Double Ferrule, Brass, Inch

90° Elbows - Instrumentation Tube Fittings, Double Ferrule, Brass, Inch

Straight female-female Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications. Brass has a high temperature tolerance and very corrosion resistant.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZUSA-TF-YL-755
ZUSA-TF-YL-756
ZUSA-TF-YL-757
ZUSA-TF-YL-758
ZUSA-TF-YL-759
ZUSA-TF-YL-760
ZUSA-TF-YL-761
ZUSA-TF-YL-762
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

1/4"1/4" Tube1/8" BSPP Female1/4"2,900 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/4" BSPP Female1/4"2,900 psi
1 Piece(s)

13 Days

1/4"1/4" Tube1/2" BSPP Female1/4"2,350 psi
1 Piece(s)

13 Days

3/8"3/8" Tube1/4" BSPP Female3/8"2,900 psi
1 Piece(s)

13 Days

3/8"3/8" Tube3/8" BSPP Female3/8"2,900 psi
1 Piece(s)

13 Days

3/8"3/8" Tube1/2" BSPP Female3/8"2,350 psi
1 Piece(s)

13 Days

1/2"1/2" Tube1/4" BSPP Female1/2"2,350 psi
1 Piece(s)

13 Days

1/2"1/2" Tube1/2" BSPP Female1/2"2,350 psi

Loading...

  1. 1

Basic Information

Connection Types Female BSPP Thread-to-Tube Connection Shape Female Straight Material Brass
Thread Types Female BSPP Material Brass Style Female Straight
Shape Straight

Additional Products in this Category

Tech Support