(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The fitting main and insert are integrated at three points; the sleeve, nut, and fitting part of the brass type union connector (mm size). Also offers excellent negative pressure performance.
[Features]
· The tube is connected by Push One®.
· No need for jigs nor tools to connect the tube.
· Electroless nickel plated.
· There is little deterioration of the surface and elution of copper ions into the fluid is prevented.
· Flame retardant resin (equivalent to UL94 V-0 standards) is used.
· Incombustible PBT resin is used for the materials.
· Equivalent to UL94 V-0 standards, and has excellent self-extinguishing properties.
· Able to be used in environments prone to spatter.
· The R screws are sealed, and thus there is no need to wrap them with sealing tape.
Part Number
Configured Part Number is shown.
Part Number |
---|
UC4N4X2 |
UC4N4X2.5 |
UC4N4X3 |
UC4N6X4 |
UC4N6X4.5 |
UC4N8X5 |
UC4N8X6 |
UC4N10X6.5 |
UC4N10X7.5 |
UC4N10X8 |
UC4N12X9 |
Part Number |
---|
Loading...
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube-to-Tube Connection Shape | Union Connectors | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy