(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Tees - Service, Compression Fittings, 316SS, TA Series

Tees - Service, Compression Fittings, 316SS, TA Series
  • Volume Discount

Usable across a broad temperature range. Wear on tubing due to over tightening of the cap nut, etc. is eliminated.

[Features]
· As the product consists of SUS316, which has good corrosion resistance properties, it can be used in a wide temperature range from low to high.
· Designed specially for fluorine polymer/nylon resin tubes to ensure that the tube does not rupture due to excessive tightening of the cap nut, etc.
· No abnormalities are allowed in the connected part unless the tube ruptures.
· The tightening torque of the cap nut does not need to be managed.
Fitting uses SUS316, so it is rust resistant.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TB-6X4-PT1/8-SUS
TB-8X6-PT1/4-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

14 Days or more

1/86 mm4
1 Piece(s)Available

14 Days or more

1/48 mm6

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Branch Connection Thread-to-Tube Multipoint Connection Shape Service Tee Material 316 Stainless Steel
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support