(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Hose Fittings, MU Series

Connector - Straight, Hose Fittings, MU Series
  • Volume Discount

A cap-nut universal nipple with high pull-out strength.

PDF

Part Number

Configured Part Number is shown.

Part Number
H5-2MU
H6.5-2MU
H8-3MU
H11-4MU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

8 Days or more

101/48 mm5
1 Piece(s)Available

8 Days or more

101/410 mm6.5
1 Piece(s)Available

12 Days or more

103/812 mm8
1 Piece(s)Available

8 Days or more

101/216 mm11
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size 1 Tube Size 1 Tube Inner Dia.
(mm)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Universal Nipple Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support