(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90° Elbows - Quick Seal, Brass, L4N Series (Part Numbers)

90° Elbows - Quick Seal, Brass, L4N Series
  • Volume Discount

This 90° brass elbow (mm size) consists of three parts: fitting body, nut, and sleeve. The fitting body and insert come integrated. Also, it is superb in negative pressure performance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
L4N4X2-PT1/4
L4N4X2-PT1/8
L4N4X2.5-PT1/8
L4N4X3-PT1/8
L4N6X4-PT1/4
L4N6X4-PT1/8
L4N6X4.5-PT1/4
L4N6X4.5-PT1/8
L4N8X5-PT1/4
L4N8X5-PT1/8
L4N8X6-PT1/4
L4N8X6-PT1/8
L4N8X6-PT3/8
L4N10X6.5-PT1/4
L4N10X6.5-PT3/8
L4N10X7.5-PT1/2
L4N10X7.5-PT1/4
L4N10X7.5-PT3/8
L4N10X8-PT1/2
L4N10X8-PT1/4
L4N10X8-PT3/8
L4N12X8-PT1/2
L4N12X8-PT3/8
L4N12X9-PT1/2
L4N12X9-PT1/4
L4N12X9-PT3/8
L4N16X13-PT1/2
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
Minimum Internal Diameter d2 Effective Sectional Area
1 Piece(s)Available

8 Days or more

1/4420.90.5
1 Piece(s)Available

8 Days or more

1/8420.90.5
1 Piece(s)Available

8 Days or more

1/842.51.31.5
1 Piece(s)Available

10 Days or more

1/8432.02.5
1 Piece(s)Available

8 Days or more

1/4642.74.5
1 Piece(s)Available

8 Days or more

1/8642.74.5
1 Piece(s)Available

10 Days or more

1/464.53.27.0
1 Piece(s)Available

10 Days or more

1/864.53.27.0
1 Piece(s)Available

8 Days or more

1/4853.79.0
1 Piece(s)Available

8 Days or more

1/8853.79.0
1 Piece(s)Available

8 Days or more

1/4864.715.0
1 Piece(s)Available

8 Days or more

1/8864.714.0
1 Piece(s)Available

8 Days or more

3/8864.715.0
1 Piece(s)Available

8 Days or more

1/4106.55.218.0
1 Piece(s)Available

8 Days or more

3/8106.55.218.0
1 Piece(s)Available

10 Days or more

1/2107.56.226.0
1 Piece(s)Available

8 Days or more

1/4107.56.224.0
1 Piece(s)Available

10 Days or more

3/8107.56.226.0
1 Piece(s)Available

8 Days or more

1/21086.730.0
1 Piece(s)Available

8 Days or more

1/41086.725.0
1 Piece(s)Available

8 Days or more

3/81086.725.0
1 Piece(s)Available

8 Days or more

1/21286.630.0
1 Piece(s)Available

8 Days or more

3/81286.625.0
1 Piece(s)Available

8 Days or more

1/21297.633.0
1 Piece(s)Available

8 Days or more

1/41297.633.0
1 Piece(s)Available

8 Days or more

3/81297.633.0
1 Piece(s)Available

8 Days or more

1/2161311.072.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape 90° Elbow Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support