(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Consisting of three parts: copper tube connection panel touch connector fitting body (nickel-plated part), nut, and sleeve. Dedicated fitting for DK tubes. No need to wrap with sealing tape.
[Features]
· Panel touch type fitting that connects DK tubes and copper tubes.
Part Number
Configured Part Number is shown.
DUP6
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube-to-Tube Connection Shape | [Partition Unions] Touch Connector With Copper Pipe Connection Panel |
---|---|---|---|
Material | Brass | Surface Treatment | Nickel plating |
Tube Size 1 | 6 | Effective Sectional Area | 5.5 |
Connection Types | Tube ⇔ Connection of tube with same diameter | Tube-to-Tube Connection Shape | Touch Connector With Copper Pipe Connection Panel | Material | Brass |
---|---|---|---|---|---|
Surface Treatment | Nickel plating | Tube Size 1 | 6 | Effective Sectional Area | 5.5 |
Please check the type/dimensions/specifications of the part DUP6 in the Connector - Bulkhead, Quick Seal, DK Type, Nickel Plated Brass, DUP Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy