(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Square Shape
For complete product overview and details on BHG Series Compact Cross Roller Parallel Hand see the sections below:
Part Number
Configured Part Number is shown.
BHG-06AS-GH
Type | Main Body | How to Grip | Inserted Parallel Type / Parallel Type of Opening |
---|---|---|---|
Number of Fingers | 2 pcs. | Main Body Shape | Square type |
Operation Method | Double Acting | Environment, Applications | Standard / Dust Proofing / Drip Proofing |
Additional Function | Bearing support / High accuracy | Stroke Adjustment Mechanism | No |
Cylinder Dia.(φ) | 32 | Rod Diameter(φ) | 16 |
Action Stroke(mm) | 20 | Option | Oil-proof Rubber Cover |
Show More | |||
Sensor Qty. | No | RoHS | 10 |
Show Less |
Type | Main Body | How to Grip | Inserted Parallel Type / Parallel Type of Opening | Number of Fingers | 2 pcs. |
---|---|---|---|---|---|
Main Body Shape | Square type | Operation Method | Double Acting | Additional Function | Bearing support / High accuracy |
Stroke Adjustment Mechanism | No | Sensor Qty. | No |
Please check the type/dimensions/specifications of the part BHG-06AS-GH in the BHG Series Compact Cross Roller Parallel Hand series.
Part Number |
---|
BHG-04AS |
BHG-06AS |
Part Number |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy