(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CKJ Series Thin Long-stroke Chuck

CKJ Series Thin Long-stroke Chuck
  • Volume Discount

•How to Grip : Open, Zip fastener Type, Pinch, Zip fastener Type
•Main Body Shape : Special Shape
For complete product overview and details on CKJ Series Thin Long-stroke Chuck see the sections below:

PDF

Part Number

Configured Part Number is shown.

CKJ-16AS

Part Number
CKJ-16AS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

40 Days or more

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Basic Information

Type Main Body How to Grip Inserted Chuck Type / Chuck Type of Opening Number of Fingers 3 pcs.
Main Body Shape Special Forms Environment, Applications Standard Additional Function No
Stroke Adjustment Mechanism No Cylinder Dia.(φ) 12X6 Rod Diameter(φ) 6X6
Action Stroke(mm) 80 Stroke Type Standard Option No
Sensor Qty. No

Please check the type/dimensions/specifications of the part CKJ-16AS in the CKJ Series Thin Long-stroke Chuck series.

Additional Products in this Category

Tech Support