| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 3.7 | - | 6 | Standard basic type | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 3.7 | - | 6 | Standard type side tapped mounting | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 3.7 | - | 6 | Standard type with through holes in opening/closing direction | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | 5 | 1 | 3.7 | - | 6 | Flat type fingers | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 3.7 | - | 6 | Standard basic type | Basic type | M9B | 2 pcs. | 0.5 m | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 3.7 | - | 6 | Standard basic type | Basic type | M9B | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
3 Days
| Double Acting | 12 | 8 | 6.1 | 3.3 | 6 | Standard basic type | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | 12 | 8 | 6.1 | 3.3 | 6 | Standard type side tapped mounting | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | 6.1 | 3.3 | 6 | Standard type side tapped mounting | Basic type | M9BW | 2 pcs. | 0.5 m | None |
| 1 Piece(s) | Available |
3 Days
| Double Acting | 12 | 8 | 6.1 | 3.3 | 6 | Standard type with through holes in opening/closing direction | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | 6.1 | 3.3 | 6 | Standard type with through holes in opening/closing direction | Basic type | M9BV | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | 6.1 | 3.3 | 6 | Standard type with through holes in opening/closing direction | Basic type | M9BW | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | 5 | 1 | 6.1 | 3.3 | 6 | Flat type fingers | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | 6.1 | 3.3 | 6 | Standard basic type | Basic type | M9B | 2 pcs. | 0.5 m | Heat resistance (100°C) |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | 6.1 | 3.3 | 6 | Standard basic type | Basic type | M9B | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | 6.1 | 3.3 | 6 | Standard basic type | Basic type | M9P | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | 12 | 8 | 6.1 | 3.3 | 6 | Standard basic type | Basic type | M9PV | 2 pcs. | 0.5 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | 6.1 | 3.3 | 6 | Standard basic type | Basic type | None | None | None | Heat resistance (100°C) |
| 1 Piece(s) | Available |
3 Days
| Single Acting Type (Normally Open) | 12 | 8 | - | 1.9 | 6 | Standard basic type | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Open) | - | - | - | 1.9 | 6 | Standard type with through holes in opening/closing direction | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Open) | - | - | - | 1.9 | 6 | Standard basic type | Basic type | M9PV | 2 pcs. | 0.5 m | None |
| 1 Piece(s) | Available |
3 Days
| Single Acting Type (Normally Closed) | 15.2 | 11.2 | 13 | - | 10 | Standard basic type | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 13 | - | 10 | Standard type with through holes in opening/closing direction | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 13 | - | 10 | Standard type with through holes in opening/closing direction | Basic type | M9B | 2 pcs. | 0.5 m | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | 5.4 | 1.4 | 13 | - | 10 | Flat type fingers | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 13 | - | 10 | Standard basic type | End boss type axial ported with ø4 one-touch fitting | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | 15.2 | 11.2 | 13 | - | 10 | Narrow type basic type | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 13 | - | 10 | Narrow type side tapped mounting | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 13 | - | 10 | Narrow type side tapped mounting | End boss type axial ported with M5 port | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 13 | - | 10 | Narrow type with through holes in opening/closing direction | End boss type axial ported with ø4 one-touch fitting | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 13 | - | 10 | Narrow type with through holes in opening/closing direction | End boss type axial ported with M5 port | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Single Acting Type (Normally Closed) | - | - | 13 | - | 10 | Narrow type basic type | End boss type axial ported with M5 port | None | None | None | None |
| 1 Piece(s) | Available |
3 Days
| Double Acting | 15.2 | 11.2 | 17 | 11 | 10 | Standard basic type | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | 15.2 | 11.2 | 17 | 11 | 10 | Standard type side tapped mounting | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard type side tapped mounting | Basic type | M9P | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard type side tapped mounting | End boss type side ported | None | None | None | None |
| 1 Piece(s) | Available |
3 Days
| Double Acting | 15.2 | 11.2 | 17 | 11 | 10 | Standard type with through holes in opening/closing direction | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | 15.2 | 11.2 | 17 | 11 | 10 | Standard type with through holes in opening/closing direction | Basic type | M9B | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard type with through holes in opening/closing direction | Basic type | M9BV | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard type with through holes in opening/closing direction | Basic type | None | None | None | Closing direction spring assist |
| 1 Piece(s) | Available |
Quote
| Double Acting | 5.4 | 1.4 | 17 | 11 | 10 | Flat type fingers | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | 5.4 | 1.4 | - | - | 10 | Flat type fingers | Basic type | M9B | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard basic type | Basic type | M9B | 2 pcs. | 0.5 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | 15.2 | 11.2 | 17 | 11 | 10 | Standard basic type | Basic type | M9B | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard basic type | Basic type | M9B | 1 pc. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard basic type | Basic type | M9B | 2 pcs. | 1 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard basic type | Basic type | M9BV | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard basic type | Basic type | M9BW | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard basic type | Basic type | M9BW | 2 pcs. | 5 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard basic type | Basic type | M9P | 2 pcs. | 0.5 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard basic type | Basic type | M9P | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard basic type | Basic type | M9PW | 2 pcs. | 3 m | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | 15.2 | 11.2 | 17 | 11 | 10 | Standard basic type | Basic type | None | None | None | Heat resistance (100°C) |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Standard basic type | End boss type side ported | None | None | None | None |
| 1 Piece(s) | Available |
3 Days
| Double Acting | 15.2 | 11.2 | 17 | 11 | 10 | Narrow type basic type | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Narrow type side tapped mounting | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Narrow type with through holes in opening/closing direction | Basic type | None | None | None | None |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Narrow type basic type | Basic type | None | None | None | Closing direction spring assist |
| 1 Piece(s) | Available |
Quote
| Double Acting | 15.2 | 11.2 | 17 | 11 | 10 | Narrow type basic type | Basic type | None | None | None | With adjustment needle for adjusting the finger speed |
| 1 Piece(s) | Available |
Quote
| Double Acting | - | - | - | - | 10 | Narrow type basic type | Basic type | None | None | None | MHQ2/MHQG2-compatible flat type finger system |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy