(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hand small model cross-roller parallel hand BHA series

Hand small model cross-roller parallel hand BHA series
  • Volume Discount

•How to Grip : Open, Parallel Type, Pinch, Parallel Type
•Operation Method : Double Acting, Single Acting Type (Normally Closed), Single Acting Type (Normally Open)
•Main Body Shape : Square Shape
For complete product overview and details on Hand small model cross-roller parallel hand BHA series see the sections below:

PDF

Part Number

Configured Part Number is shown.

Part Number
BHA-03AS
BHA-03AS-ET3S1
BHA-04AS
BHA-04AS-ET3S1
BHA-05AS-NO
BHA-06AS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHow to Grip Operation Method Cylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
Option Sensor Qty. Sensor Symbol
1 Piece(s)Available

9 Days or more

10Inserted Parallel Type / Parallel Type of OpeningDouble Acting1689NoNo-
1 Piece(s)Available

27 Days or more

10Inserted Parallel Type / Parallel Type of OpeningDouble Acting1689NoNon-contact 3 Core Straight, 1ET3
1 Piece(s)Available

27 Days or more

10Inserted Parallel Type / Parallel Type of OpeningDouble Acting201011NoNo-
1 Piece(s)Available

27 Days or more

10Inserted Parallel Type / Parallel Type of OpeningDouble Acting201011NoNon-contact 3 Core Straight, 1ET3
1 Piece(s)Available

27 Days or more

10Inserted Parallel TypeNormally Open251215Normally OpenNo-
1 Piece(s)Available

28 Days or more

10Inserted Parallel Type / Parallel Type of OpeningDouble Acting321620NoNo-
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHow to Grip Operation Method Cylinder Dia.
(φ)
Rod Diameter
(φ)
Action Stroke
(mm)
Option Sensor Qty. Sensor Symbol

Loading...

  1. 1

Basic Information

Type Main Body Number of Fingers 2 pcs. Main Body Shape Square type
Environment, Applications Standard Additional Function High accuracy Stroke Adjustment Mechanism No

Additional Products in this Category

Tech Support