(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
No jigs or tools are required for connecting tubes to this female connector. Degradation of the surface is minimal and elution of copper ions into liquid is also prevented.
Part Number
Configured Part Number is shown.
Part Number |
---|
EFC1/2-PT1/4 |
EFC1/4-PT1/4 |
EFC1/4-PT1/8 |
EFC4-PT1/8 |
EFC5/16-PT1/4 |
EFC6-PT1/4 |
EFC6-PT1/8 |
EFC8-PT1/4 |
EFC8-PT3/8 |
EFC10-PT1/4 |
EFC10-PT3/8 |
EFC12-PT1/2 |
EFC12-PT1/4 |
EFC12-PT3/8 |
Loading...
Type | Push One Fitting | Body Material | Flame Retardant PBT Resin | Seal Material | Special NBR |
---|---|---|---|---|---|
Thread Portion Material | Brass | Application | For general air pressure | Applicable Fluid | Water / Air |
Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Female Connector | Types of connection screw | Rc |
Operating Temperature Range (Air During use)(℃) | -20~80 | Operating Temperature Range (Water During use)(℃) | 0~40 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy