(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Swage Fitting L Dimension Type: Rc (Union)
•Swage Fitting R Type: Rc (Union)
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Hose Material | 304 Stainless Steel | Type | Flexible Tubes | Blade | Presence |
---|---|---|---|---|---|
Connecting Part Material | FCMB | Connecting Part Type | Swage Fittings | Connection screw, L type | Rc (Union) |
Connection screw, R type | Rc (Union) | Tube Type | Super Annular | Load Resultant Pulse Number of Blade | Single-ply |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy