(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Flexible Tube (T Type)

Flexible Tube (T Type)
  • Volume Discount

•Compatible Fluid: Water
•Type: Flexible Tube
•Hose Material: 304 Stainless Steel
•Connecting Part Material: 304 Stainless Steel
•Connecting Part Type: Swage Fittings

Part Number

Configured Part Number is shown.

Part Number
PT-5015
PT-5020
PT-5025
PT-5030
PT-5035
PT-5040
PT-5045
PT-5050
PT-5060
PT-5070
PT-5080
PT-5090
PT-5100
PT-6015
PT-6020
PT-6025
PT-6030
PT-6035
PT-6040
PT-6045
PT-6050
PT-6060
PT-6070
PT-6080
PT-6090
PT-6100
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting size Length L
(mm)
1 Piece(s)Available

8 Days or more

1/2B150
1 Piece(s)Available

8 Days or more

1/2B200
1 Piece(s)Available

12 Days or more

1/2B250
1 Piece(s)Available

8 Days or more

1/2B300
1 Piece(s)Available

11 Days or more

1/2B350
1 Piece(s)Available

11 Days or more

1/2B400
1 Piece(s)Available

11 Days or more

1/2B450
1 Piece(s)Available

11 Days or more

1/2B500
1 Piece(s)Available

11 Days or more

1/2B600
1 Piece(s)Available

11 Days or more

1/2B700
1 Piece(s)Available

11 Days or more

1/2B800
1 Piece(s)Available

11 Days or more

1/2B900
1 Piece(s)Available

11 Days or more

1/2B1000
1 Piece(s)Available

11 Days or more

3/4B150
1 Piece(s)Available

8 Days or more

3/4B200
1 Piece(s)Available

11 Days or more

3/4B250
1 Piece(s)Available

11 Days or more

3/4B300
1 Piece(s)Available

11 Days or more

3/4B350
1 Piece(s)Available

8 Days or more

3/4B400
1 Piece(s)Available

11 Days or more

3/4B450
1 Piece(s)Available

11 Days or more

3/4B500
1 Piece(s)Available

11 Days or more

3/4B600
1 Piece(s)Available

11 Days or more

3/4B700
1 Piece(s)Available

11 Days or more

3/4B800
1 Piece(s)Available

11 Days or more

3/4B900
1 Piece(s)Available

11 Days or more

3/4B1000

Loading...

  1. 1

Basic Information

Hose Material 304 Stainless Steel Type Flexible Tube Braid No
Connecting Part Material 304 Stainless Steel Connecting Part Type Swage Fittings Applicable Fluid Water

Additional Products in this Category

Tech Support