(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

NK-2000 slim union (metal touch) flexible hose

NK-2000 slim union (metal touch) flexible hose

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Max. Operating Pressure (mpa): 1.0
•Connecting Part Type: Swage Fittings

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK2000FF/SS400-8A-1000
NK2000FF/SS400-8A-1100
NK2000FF/SS400-8A-1200
NK2000FF/SS400-8A-1300
NK2000FF/SS400-8A-1400
NK2000FF/SS400-8A-1500
NK2000FF/SS400-8A-1600
NK2000FF/SS400-8A-1700
NK2000FF/SS400-8A-1800
NK2000FF/SS400-8A-1900
NK2000FF/SS400-8A-2000
NK2000FF/SS400-8A-300
NK2000FF/SS400-8A-400
NK2000FF/SS400-8A-500
NK2000FF/SS400-8A-600
NK2000FF/SS400-8A-700
NK2000FF/SS400-8A-800
NK2000FF/SS400-8A-900
NK2000FF/SS400-10A-1000
NK2000FF/SS400-10A-1100
NK2000FF/SS400-10A-1200
NK2000FF/SS400-10A-1300
NK2000FF/SS400-10A-1400
NK2000FF/SS400-10A-1500
NK2000FF/SS400-10A-1600
NK2000FF/SS400-10A-1700
NK2000FF/SS400-10A-1800
NK2000FF/SS400-10A-1900
NK2000FF/SS400-10A-2000
NK2000FF/SS400-10A-300
NK2000FF/SS400-10A-400
NK2000FF/SS400-10A-500
NK2000FF/SS400-10A-600
NK2000FF/SS400-10A-700
NK2000FF/SS400-10A-800
NK2000FF/SS400-10A-900
NK2000FF/SS400-15A-1000
NK2000FF/SS400-15A-1100
NK2000FF/SS400-15A-1200
NK2000FF/SS400-15A-1300
NK2000FF/SS400-15A-1400
NK2000FF/SS400-15A-1500
NK2000FF/SS400-15A-1600
NK2000FF/SS400-15A-1700
NK2000FF/SS400-15A-1800
NK2000FF/SS400-15A-1900
NK2000FF/SS400-15A-2000
NK2000FF/SS400-15A-300
NK2000FF/SS400-15A-400
NK2000FF/SS400-15A-500
NK2000FF/SS400-15A-600
NK2000FF/SS400-15A-700
NK2000FF/SS400-15A-800
NK2000FF/SS400-15A-900
NK2000FF/SS400-20A-1000
NK2000FF/SS400-20A-1100
NK2000FF/SS400-20A-1200
NK2000FF/SS400-20A-1300
NK2000FF/SS400-20A-1400
NK2000FF/SS400-20A-1500
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnecting Part Material Fitting type 1 Fitting type 2 Outside Diameter of with Blade
(φ)
I.D. d
(φ)
Operating Temperature Range
(℃)
Minimum Bending Radius
(mm)
Length
(mm)
Outside Diameter of without Blade
(φ)
Nominal diameter (bore diameter) Pitch
(mm)
Plate Thickness
(t)
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~25025100010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~25025110010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~25025120010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~25025130010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~25025140010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~25025150010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~25025160010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~25025170010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~25025180010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~25025190010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~25025200010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~2502530010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~2502540010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~2502550010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~2502560010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~2502570010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~2502580010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD12.17.2-10~2502590010.98A2.40.2
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035100015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035110015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035120015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035130015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035140015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035150015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035160015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035170015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035180015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035190015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~25035200015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503530015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503540015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503550015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503560015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503570015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503580015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD16.310.5-10~2503590015.110A3.10.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050100018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050110018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050120018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050130018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050140018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050150018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050160018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050170018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050180018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050190018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~25050200018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505030018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505040018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505050018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505060018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505070018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505080018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD19.613-10~2505090018.415A3.30.25
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065100025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065110025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065120025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065130025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065140025.420A3.80.3
1 Piece(s)Available

10 Days or more

10[Steel] 1018 Carbon SteelMetal fittingsDMetal fittingsD26.919-10~25065150025.420A3.80.3

Loading...

Basic Information

Tube 304 Stainless Steel Type Flexible Hoses Braid Presence
Connecting Part Type Fitting Applicable Fluid Steam / Water / Oil / Air / Chemicals/ Drug Max. Operating Pressure(MPa) 1
Tube Type STD Blade Single-ply

Additional Products in this Category

Tech Support