(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Flexible Hoses
•Hose Material: 304 Stainless Steel
•Braid: Included
•Connecting Part Material: 304 Stainless Steel
•Operating Temperature Range (?): ::180
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Tube | 304 Stainless Steel | Type | Flexible Hoses | Braid | Presence |
---|---|---|---|---|---|
Connecting Part Material | 304 Stainless Steel | Connecting Part Type | Flange | Applicable Fluid | Water / Oil / Air / Chemicals/ Drug |
Operating Temperature Range(℃) | ::180 | Max. Operating Pressure(MPa) | 1 | Flange Type | Ferrule |
Tube Type | SA | Blade | Single-ply |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy