(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Rotary Fitting Pearl Rotary Joint KCF (Flange-Mounted Type) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
KCF15A-6A
KCF20A-6A
KCF20A-8A
KCF25A-8A
KCF25A-10A
KCF32A-10A
KCF32A-15A
KCF40A-15A
KCF40A-20A
KCF50A-20A
KCF50A-25A
KCF65A-25A
KCF65A-32A
KCF65A-40A
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Rotational Speed
(r.p.m)
Nominal Connection Screw for Elbow Side (Composite) Nominal Connection Screw for Head Side (Composite) Inner Piping Size Nominal dimension
1 Piece(s)Available

13 Days or more

15003/8B(10A)1/2B(15A)6A15A
1 Piece(s)Available

13 Days or more

15003/8B(10A)1/2B(15A)6A20A
1 Piece(s)Available

13 Days or more

15003/8B(10A)1/2B(15A)8A20A
1 Piece(s)Available

13 Days or more

15001/2B(15A)3/4B(20A)8A25A
1 Piece(s)Available

13 Days or more

15001/2B(15A)3/4B(20A)10A25A
1 Piece(s)Available

13 Days or more

15003/4B(20A)1B(25A)10A32A
1 Piece(s)Available

13 Days or more

15003/4B(20A)1B(25A)15A32A
1 Piece(s)Available

13 Days or more

15003/4B(20A)1B(25A)15A40A
1 Piece(s)Available

13 Days or more

15003/4B(20A)1B(25A)20A40A
1 Piece(s)Available

13 Days or more

15001 1/2B(40A)1 1/2B(40A)20A50A
1 Piece(s)Available

13 Days or more

15001 1/2B(40A)1 1/2B(40A)25A50A
1 Piece(s)Available

13 Days or more

15001 1/2B(40A)2B(50A)25A65A
1 Piece(s)Available

13 Days or more

10001 1/2B(40A)2B(50A)32A65A
1 Piece(s)Available

13 Days or more

10001 1/2B(40A)2B(50A)40A65A

Loading...

  1. 1

Basic Information

Types Fixed Duplex Inner Tube Applicable Fluids Water / Air / Steam / Gas / Oil Max. Operating Temperature(℃) 100
Max. Operating Pressure(MPa) 0.98 Types of connection Screw and Flange Mounting Types of Connection Screw for Elbow Side (Composite) Rc
Types of Connection Screw for Head Side (Composite) Rc

Additional Products in this Category

Tech Support