(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sling Swivels, Female Threaded to Male Threaded

Sling Swivels, Female Threaded to Male Threaded
  • Volume Discount

[Features]
• Can be easily installed and removed using a hex bar wrench to/from narrow spaces, including deeper spaces.
• Application (IN, OUT, etc.) are identified by color.
"1 axis × 360 degree" rotation and free angle setting.

Part Number

Configured Part Number is shown.

Part Number
S-R510-C
S-R510-CB
S-R510-CC
S-R510-CY
S-R620-C
S-R620-CB
S-R620-CC
S-R620-CY
SOH-R510-C
SOH-R510-CB
SOH-R510-CC
SOH-R510-CY
SOH-R620-C
SOH-R620-CB
SOH-R620-CC
SOH-R620-CY
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Connection Screw Supply Side Nominal Connection Screw Exhaust Side Color Ring Used Tool
1 Piece(s)Available

11 Days or more

1/8B1/8BNoHex Wrench
1 Piece(s)Available

10 Days or more

1/8B1/8BBlueHex Wrench
1 Piece(s)Available

11 Days or more

1/8B1/8BRedHex Wrench
1 Piece(s)Available

10 Days or more

1/8B1/8BYellowHex Wrench
1 Piece(s)Available

10 Days or more

1/4B1/4BNoHex Wrench
1 Piece(s)Available

11 Days or more

1/4B1/4BBlueHex Wrench
1 Piece(s)Available

10 Days or more

1/4B1/4BRedHex Wrench
1 Piece(s)Available

10 Days or more

1/4B1/4BYellowHex Wrench
1 Piece(s)Available

11 Days or more

1/8B1/8BNoWrench
1 Piece(s)Available

11 Days or more

1/8B1/8BBlueWrench
1 Piece(s)Available

10 Days or more

1/8B1/8BRedWrench
1 Piece(s)Available

10 Days or more

1/8B1/8BYellowWrench
1 Piece(s)Available

8 Days or more

1/4B1/4BNoWrench
1 Piece(s)Available

11 Days or more

1/4B1/4BBlueWrench
1 Piece(s)Available

11 Days or more

1/4B1/4BRedWrench
1 Piece(s)Available

10 Days or more

1/4B1/4BYellowWrench

Loading...

  1. 1

Basic Information

Types Swivel Joints Applicable Fluids Air Max. Operating Temperature(℃) 60
Max. Operating Pressure(MPa) 1 Types of connection Screw⇔Screw Connection Types of Connection Screw Supply Side R
Type of Connection Screw Exhaust Side Rc Material Steel, Brass Axis 1

Additional Products in this Category

Tech Support