(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NL Series Plug PM

NL Series Plug PM
  • Volume Discount

[This week's sale products]offered at special promotion price until March 29. No need to operate the master valve every time attaching/removing the plug, because the automatic opening and closing valve built-in to the socket opens/closes as the plug is attached/removed.

Part Number

Configured Part Number is shown.

Part Number
NL-21PM-BRS
NL-21PM-STL
NL-22PM-BRS
NL-22PM-STL
NL-22PM-SUS
NL-23PM-BRS
NL-23PM-STL
NL-23PM-SUS
NL-24PM-BRS
NL-24PM-STL
NL-24PM-SUS
NL-44PM-BRS
NL-44PM-STL
NL-44PM-SUS
NL-46PM-BRS
NL-46PM-STL
NL-46PM-SUS
NL-48PM-BRS
NL-48PM-STL
NL-48PM-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Body Material Applicable Fluid Operating Pressure Range
(MPa)
Dimension L
(mm)
Dimension d (φ)
(mm)
Applicable Size T
(Rc/R)
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.53851/8"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~23851/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.5407.51/4"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~2407.51/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~2407.51/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.5407.53/8"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~2407.53/8"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~2407.53/8"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.5467.51/2"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~2467.51/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~2467.51/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.547.512.51/2"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~247.512.51/2"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~247.512.51/2"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.55112.53/4"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~25112.53/4"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~25112.53/4"
1 Piece(s)Available

8 Days or more

Brass C3604Water / Air0~1.55412.51"
1 Piece(s)Available

8 Days or more

[Steel] Steel SC (chrome plating)Air / Oil0~25412.51"
1 Piece(s)Available

8 Days or more

Stainless Steel (303/304 Stainless Steel)Water / Air0~25412.51"

Loading...

  1. 1

Basic Information

Type Standard Male/Female Plug (Male) Valve Structure Single Passage Opening Closing Type
Thread Type Threaded Type Operating Environment, Applications Standard Operating Temperature Range(℃) -20::80

Additional Products in this Category

Tech Support