(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

White/Black Fitting Variable Diameter Tees

White/Black Fitting Variable Diameter Tees
  • Volume Discount

Assembled black/white tees made of blackheart malleable cast iron, suitable for water, oil, steam, air and gas piping.

Part Number

Configured Part Number is shown.

Part Number
RT-8X6A-B
RT-10X6A-B
RT-10X6A-W
RT-10X8A-B
RT-10X8A-W
RT-15X8A-B
RT-15X8A-W
RT-15X10A-B
RT-15X10A-W
RT-20X8A-B
RT-20X8A-W
RT-20X10A-W
RT-20X15A-W
RT-25X8A-B
RT-25X8A-W
RT-25X10A-B
RT-25X10A-W
RT-25X15A-W
RT-25X20A-W
RT-32X15A-B
RT-32X15A-W
RT-32X20A-B
RT-32X25A-W
RT-40X10A-B
RT-40X10A-W
RT-40X15A-B
RT-40X15A-W
RT-40X20A-B
RT-40X25A-B
RT-40X25A-W
RT-50X10A-B
RT-50X15A-B
RT-50X20A-B
RT-50X20A-W
RT-50X25A-B
RT-50X25A-W
RT-50X32A-B
RT-50X40A-B
RT-65X15A-B
RT-65X15A-W
RT-65X20A-W
RT-65X25A-B
RT-65X25A-W
RT-65X32A-W
RT-65X40A-B
RT-65X40A-W
RT-65X50A-B
RT-65X50A-W
RT-80X15A-B
RT-80X15A-W
RT-80X20A-B
RT-80X20A-W
RT-80X25A-B
RT-80X25A-W
RT-80X32A-B
RT-80X32A-W
RT-80X40A-B
RT-80X40A-W
RT-80X50A-B
RT-80X50A-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2 Surface Treatment Color Band (end thickness shape)
1 Piece(s)Available

11 Days or more

101/8B(6A)1/4B(8A)1/4B(8A)[Not Provided] NoBlackPresence
1 Piece(s)Available

11 Days or more

101/8B(6A)3/8B(10A)3/8B(10A)[Not Provided] NoBlackPresence
1 Piece(s)Available

8 Days or more

101/8B(6A)3/8B(10A)3/8B(10A)[Zinc Plating] Hot zinc platingWhitePresence
1 Piece(s)Available

11 Days or more

101/4B(8A)3/8B(10A)3/8B(10A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

101/4B(8A)3/8B(10A)3/8B(10A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

8 Days or more

101/4B(8A)1/2B(15A)1/2B(15A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

101/4B(8A)1/2B(15A)1/2B(15A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

8 Days or more

103/8B(10A)1/2B(15A)1/2B(15A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

103/8B(10A)1/2B(15A)1/2B(15A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101/4B(8A)3/4B(20A)3/4B(20A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

101/4B(8A)3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

8 Days or more

103/8B(10A)3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

8 Days or more

101/2B(15A)3/4B(20A)3/4B(20A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101/4B(8A)1B(25A)1B(25A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

101/4B(8A)1B(25A)1B(25A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

103/8B(10A)1B(25A)1B(25A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

103/8B(10A)1B(25A)1B(25A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

8 Days or more

101/2B(15A)1B(25A)1B(25A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

8 Days or more

103/4B(20A)1B(25A)1B(25A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101/2B(15A)1 1/4B(32A)1 1/4B(32A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

101/2B(15A)1 1/4B(32A)1 1/4B(32A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

103/4B(20A)1 1/4B(32A)1 1/4B(32A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

101B(25A)1 1/4B(32A)1 1/4B(32A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

103/8B(10A)1 1/2B(40A)1 1/2B(40A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

103/8B(10A)1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101/2B(15A)1 1/2B(40A)1 1/2B(40A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

101/2B(15A)1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

103/4B(20A)1 1/2B(40A)1 1/2B(40A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

101B(25A)1 1/2B(40A)1 1/2B(40A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

101B(25A)1 1/2B(40A)1 1/2B(40A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

13 Days or more

103/8B(10A)2B(50A)2B(50A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

101/2B(15A)2B(50A)2B(50A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

103/4B(20A)2B(50A)2B(50A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

103/4B(20A)2B(50A)2B(50A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101B(25A)2B(50A)2B(50A)[Not Provided] NoBlackNo
1 Piece(s)Available

8 Days or more

101B(25A)2B(50A)2B(50A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101 1/4B(32A)2B(50A)2B(50A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

101 1/2B(40A)2B(50A)2B(50A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

101/2B(15A)2 1/2B(65A)2 1/2B(65A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

101/2B(15A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

103/4B(20A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101B(25A)2 1/2B(65A)2 1/2B(65A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

101B(25A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101 1/4B(32A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101 1/2B(40A)2 1/2B(65A)2 1/2B(65A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

101 1/2B(40A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

102B(50A)2 1/2B(65A)2 1/2B(65A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

102B(50A)2 1/2B(65A)2 1/2B(65A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101/2B(15A)3B(80A)3B(80A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

101/2B(15A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

103/4B(20A)3B(80A)3B(80A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

103/4B(20A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101B(25A)3B(80A)3B(80A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

101B(25A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101 1/4B(32A)3B(80A)3B(80A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

101 1/4B(32A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

101 1/2B(40A)3B(80A)3B(80A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

101 1/2B(40A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingWhiteNo
1 Piece(s)Available

11 Days or more

102B(50A)3B(80A)3B(80A)[Not Provided] NoBlackNo
1 Piece(s)Available

11 Days or more

102B(50A)3B(80A)3B(80A)[Zinc Plating] Hot zinc platingWhiteNo
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread 3(Different Diameters or Different Type Screw) Thread Nominal M1 Thread Nominal M2 Surface Treatment Color Band (end thickness shape)

Loading...

Basic Information

Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Different Diameter Types of Screw 3 (When Different Dia. or Different Type Screw) Rc
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support