(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material : 304 Stainless Steel, FCMB270
•Connection Type : Thread <-> Thread, Unequal Dia.
•Connecting Shape : Sockets
•Connection Thread Type M1 : Rc
For complete product overview and details on Reducing Socket Low Pressure Pipe Fitting (MISUMI) see the sections below:
Part Number
Configured Part Number is shown.
Type | [ M ] Material | [ S ] Surface Treatment |
SGPSD | FCMB270 Cast Iron | Hot Zinc Plating |
SUTSD | 304 Stainless Steel | - |
Part Number | RC (PT) | SGPSD | SUTSD | |||||||||||
Type | No. | T1 | T2 | L | (D1) | (d2) | (D3) | (a) | (ℓ) | L | (D1) | (d2) | (a) | (ℓ) |
SGPSD SUTSD | 12 | 1/8 | 1/4 | 26 | 23 | 19 | - | - | - | 25 | 19 | 15 | 4 | 8 |
13 | 1/8 | 3/8 | 29 | 27 | 19 | - | - | - | 28 | 23 | 19 | 5 | 9 | |
23 | 1/4 | 3/8 | 29 | 27 | 23 | - | - | - | 28 | 23 | 19 | 5 | 9 | |
24 | 1/4 | 1/2 | 35 | 31 | 23 | - | - | - | 34 | 27 | 23 | 5 | 11 | |
34 | 3/8 | 1/2 | 35 | 31 | 27 | - | - | - | 34 | 27 | 23 | 5 | 11 | |
36 | 3/8 | 3/4 | 38 | 38 | 27 | - | - | - | 38 | 33 | 27 | 6 | 12 | |
46 | 1/2 | 3/4 | 38 | 34 | 28 | 38 | 6 | 18 | 38 | 33 | 27 | 6 | 12 | |
48 | 1/2 | 1 | 43 | 42 | 28 | 46 | 7 | 20 | 42 | 41 | 33 | 6 | 14 | |
68 | 3/4 | 1 | 43 | 42 | 34 | 46 | 8 | 20 | 42 | 41 | 33 | 6 | 14 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
SGPSD12 |
SGPSD13 |
SGPSD23 |
SGPSD24 |
SGPSD34 |
SGPSD36 |
SGPSD46 |
SGPSD48 |
SGPSD68 |
SUTSD12 |
SUTSD13 |
SUTSD23 |
SUTSD24 |
SUTSD34 |
SUTSD36 |
SUTSD46 |
SUTSD48 |
SUTSD68 |
Loading...
Fluid State | Max. Operating Pressure MPa (kgf/cm2) |
Steam, Air, Gas, Oil: Up to 300°C | 1.0 (10.2) |
Steam, Air, Oil, Pulsating Water: Up to 200°C | 1.4 (14.3) |
Static Flow Water: Up to 120°C | 2.0 (20.4) |
Max. Operating Pressure(MPa) | 2 | Connection Type | Screw⇔Screw Different Diameter | Connecting Shape | Sockets |
---|---|---|---|---|---|
Connection Thread Type M1 | Rc | Connection Thread Type M2 | Rc | Type | Fitting |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy