(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

304 Stainless Steel Schedule 40 Pipe Nipples (One End Threaded), Male NPT

304 Stainless Steel Schedule 40 Pipe Nipples (One End Threaded), Male NPT

Schedule 40 Nipple Pipe Fittings are well suited for low-to-medium pressure applications. 304 Stainless Steel has very good corrosion resistance.

Part Number

Configured Part Number is shown.

part numbermaterialschedulestylethreadpipe sizelengthconstructionconnection (a)connection (b)working pressurespecs met
zusa-pf-1267304 stainless steelschedule 40pipe nipplethreaded on one end1/8"1-1/2"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1268304 stainless steelschedule 40pipe nipplethreaded on one end1/4"1-1/2"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1269304 stainless steelschedule 40pipe nipplethreaded on one end3/8"1-1/2"welded3/8" npt male3/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1270304 stainless steelschedule 40pipe nipplethreaded on one end1/2"1-1/2"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1271304 stainless steelschedule 40pipe nipplethreaded on one end3/4"1-1/2"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1272304 stainless steelschedule 40pipe nipplethreaded on one end1"1-1/2"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1275304 stainless steelschedule 40pipe nipplethreaded on one end1/8"2"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1276304 stainless steelschedule 40pipe nipplethreaded on one end1/4"2"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1278304 stainless steelschedule 40pipe nipplethreaded on one end1/2"2"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1279304 stainless steelschedule 40pipe nipplethreaded on one end3/4"2"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1280304 stainless steelschedule 40pipe nipplethreaded on one end1"2"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1294304 stainless steelschedule 40pipe nipplethreaded on one end1/8"3"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1295304 stainless steelschedule 40pipe nipplethreaded on one end1/4"3"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1297304 stainless steelschedule 40pipe nipplethreaded on one end1/2"3"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1298304 stainless steelschedule 40pipe nipplethreaded on one end3/4"3"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1299304 stainless steelschedule 40pipe nipplethreaded on one end1"3"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1305304 stainless steelschedule 40pipe nipplethreaded on one end1/8"4"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1306304 stainless steelschedule 40pipe nipplethreaded on one end1/4"4"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1308304 stainless steelschedule 40pipe nipplethreaded on one end1/2"4"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1309304 stainless steelschedule 40pipe nipplethreaded on one end3/4"4"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1310304 stainless steelschedule 40pipe nipplethreaded on one end1"4"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1317304 stainless steelschedule 40pipe nipplethreaded on one end1/8"6"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1318304 stainless steelschedule 40pipe nipplethreaded on one end1/4"6"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1320304 stainless steelschedule 40pipe nipplethreaded on one end1/2"6"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1321304 stainless steelschedule 40pipe nipplethreaded on one end3/4"6"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1322304 stainless steelschedule 40pipe nipplethreaded on one end1"6"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1329304 stainless steelschedule 40pipe nipplethreaded on one end1/8"12"welded1/8" npt male1/8" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1330304 stainless steelschedule 40pipe nipplethreaded on one end1/4"12"welded1/4" npt male1/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1332304 stainless steelschedule 40pipe nipplethreaded on one end1/2"12"welded1/2" npt male1/2" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1333304 stainless steelschedule 40pipe nipplethreaded on one end3/4"12"welded3/4" npt male3/4" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
zusa-pf-1334304 stainless steelschedule 40pipe nipplethreaded on one end1"12"welded1" npt male1" butt weld150 psiastm a733, astm a312, ansi/asme b1.20.1
            
Part Number
ZUSA-PF-1267
ZUSA-PF-1268
ZUSA-PF-1269
ZUSA-PF-1270
ZUSA-PF-1271
ZUSA-PF-1272
ZUSA-PF-1275
ZUSA-PF-1276
ZUSA-PF-1278
ZUSA-PF-1279
ZUSA-PF-1280
ZUSA-PF-1294
ZUSA-PF-1295
ZUSA-PF-1297
ZUSA-PF-1298
ZUSA-PF-1299
ZUSA-PF-1305
ZUSA-PF-1306
ZUSA-PF-1308
ZUSA-PF-1309
ZUSA-PF-1310
ZUSA-PF-1317
ZUSA-PF-1318
ZUSA-PF-1320
ZUSA-PF-1321
ZUSA-PF-1322
ZUSA-PF-1329
ZUSA-PF-1330
ZUSA-PF-1332
ZUSA-PF-1333
ZUSA-PF-1334
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2 Connection A Connection B Length
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" Butt Weld1-1/2"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" Butt Weld1-1/2"
1 Piece(s)

Quote

3/8B(10A)3/8B(10A)3/8" NPT Male3/8" Butt Weld1-1/2"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" Butt Weld1-1/2"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" Butt Weld1-1/2"
1 Piece(s)

Quote

1B(25A)1B(25A)1" NPT Male1" Butt Weld1-1/2"
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" Butt Weld2"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" Butt Weld2"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" Butt Weld2"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" Butt Weld2"
1 Piece(s)

81 Days

1B(25A)1B(25A)1" NPT Male1" Butt Weld2"
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" Butt Weld3"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" Butt Weld3"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" Butt Weld3"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" Butt Weld3"
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Male1" Butt Weld3"
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" Butt Weld4"
1 Piece(s)

Quote

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" Butt Weld4"
1 Piece(s)

Quote

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" Butt Weld4"
1 Piece(s)

Quote

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" Butt Weld4"
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Male1" Butt Weld4"
1 Piece(s)

Quote

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" Butt Weld6"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" Butt Weld6"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" Butt Weld6"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" Butt Weld6"
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Male1" Butt Weld6"
1 Piece(s)

13 Days

1/8B(6A)1/8B(6A)1/8" NPT Male1/8" Butt Weld12"
1 Piece(s)

13 Days

1/4B(8A)1/4B(8A)1/4" NPT Male1/4" Butt Weld12"
1 Piece(s)

13 Days

1/2B(15A)1/2B(15A)1/2" NPT Male1/2" Butt Weld12"
1 Piece(s)

13 Days

3/4B(20A)3/4B(20A)3/4" NPT Male3/4" Butt Weld12"
1 Piece(s)

13 Days

1B(25A)1B(25A)1" NPT Male1" Butt Weld12"

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel (316L) Max. Operating Pressure(MPa) 1.034 Connection Type Thread <-> Steel Pipe
Connecting Shape Close Pipe Nipples Connection Thread Type M1 NPT Connection Thread Type M2 Other
Type Fitting

Additional Products in this Category

Tech Support