(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threaded Type Fittings Female/Male Elbow

Threaded Type Fittings Female/Male Elbow
  • Volume Discount

Uses cadmium-free brass material.

[Features]
- A fitting that can be used as both a JIS B 0203 (ISO 7-1) pipe taper thread and JIS B 0202 (ISO 228-1)parallel pipe thread.
- Use for tight sealing connections on pipes, piping components, fluid equipment, etc.

Part Number

Configured Part Number is shown.

Part Number
SXL-81818
SXL-81828
SXL-82818
SXL-82828
SXL-82838
SXL-83828
SXL-83838
SXL-83848
SXL-84838
SXL-84848
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnection Type Connection Thread Type M1 Connection Thread Type M2 Thread Nominal M1 Thread Nominal M2 Length L1
(mm)
Length L2
(mm)
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRcR1/8B(6A)1/8B(6A)21.020.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRRc1/4B(8A)1/8B(6A)23.025.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRcR1/4B(8A)1/8B(6A)26.022.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRcR1/4B(8A)1/4B(8A)26.025.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRRc3/8B(10A)1/4B(8A)28.028.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRcR3/8B(10A)1/4B(8A)29.027.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRcR3/8B(10A)3/8B(10A)29.028.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRRc1/2B(15A)3/8B(10A)32.034.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Different DiameterRcR1/2B(15A)3/8B(10A)35.031.0
1 Piece(s)Available

8 Days or more

10Screw⇔Screw Same Diameter・Different TypeRcR1/2B(15A)1/2B(15A)35.034.0

Loading...

  1. 1

Basic Information

Material Brass (cadmium-free) Max. Operating Pressure(MPa) 21 Connecting Shape Street Elbow
Surface Treatment No Applicable Fluid Air Divisions of Max. Operating Pressure than 2.0Mpa
Operating Temperature Range(℃) -20::150 Type Fitting Interior Resin Lining No
Normal Operating Pressure(MPa) 14.0

Additional Products in this Category

Tech Support