(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Use the HB fitting for coupling feed water pipes, piping connected water supplies, transporting fire extinguishing equipment with inert gases (carbon dioxide), and other piping subject to Schedules 40 and 80 of JIS G 3454, carbon steel tube for pressure services.
Part Number
Configured Part Number is shown.
Part Number |
---|
HPNI-20A-W |
HPNI-25A-W |
HPNI-32A-W |
HPNI-40A-W |
HPNI-50A-W |
HPNI-65A-W |
HPNI-80A-W |
HPNI-100A-W |
HPNI-125A-W |
Part Number |
---|
Loading...
Material | Steel | Max. Operating Pressure(MPa) | 13.8 | Connection Type | Screw⇔Screw Same Diameter・Different Type |
---|---|---|---|---|---|
Connecting Shape | Pipe Nipple 40 | Connection Thread Type M1 | R | Surface Treatment | Hot zinc plating |
Applicable Fluid | Water / Air / Steam / Gas / Oil | Divisions of Max. Operating Pressure | than 2.0Mpa | Operating Temperature Range(℃) | -29::288 |
Type | Fitting | Interior Resin Lining | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy