(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamp - Resin.

Strut Clamp - Resin.
  • Volume Discount

Post Stand Set for mounting sensors. They are weighed less than standard strut clamps.

  • METRIC
  • inCAD Components

Part Number

Configured Part Number is shown.

SENJK

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

TypePerpendicularPost ShapeRound
Posts Dia.(mm)12Combined Posts Dia.Equal Dia.
MaterialResinSurface TreatmentNot Provided
RoHS10 - -
・Materials
[ M ] Material: Polyamide
[ A ] Accessories: M5 Nut 2pcs., M5-12 Screw (Trivalent Chromate) 2pcs.

Specifications

Part Number
SENJK
[ ! ]Resin clamps are not suitable for supporting heavy objects.
Part Number
SENJK
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

Loading...
Part Number
SENJK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

Same day

Stock

10
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
  1. 1

Example

SENJS (>> Click here)

Basic Information

Type Perpendicular Post Shape Round Posts Dia.(mm) 12
Combined Posts Dia. Equal Dia. Material Resin Surface Treatment Not Provided

Please check the type/dimensions/specifications of the part SENJK in the Strut Clamp - Resin. series.

Additional Products in this Category

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.