(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electro Permanent Magnetic Holder LE-80

Electro Permanent Magnetic Holder LE-80
  • Volume Discount

•Ambient Operating Temperature: -10℃~+40℃
•Lead Wire (mm): 420
•Rated Voltage: DC24V
•Main Body Overall Length (mm): 50
•Main Body Width (mm): 50

PDF

Part Number

Configured Part Number is shown.

LE-80

 
Part Number
LE-80
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Electric Lock Electric Lock Lock When Live Rated Voltage(V) DC24
Main Body Overall Length(mm) 50 Main Body Width(mm) 50 Main Body Height(mm) 30
Ambient Operating Temperature -10℃~+40℃ Lead Wire(mm) 420 Rated Voltage DC24V
Product Code 50303

Please check the type/dimensions/specifications of the part LE-80 in the Electro Permanent Magnetic Holder LE-80 series.

Additional Products in this Category

Tech Support