(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Solenoid Lock LE-13

Solenoid Lock LE-13
  • Volume Discount

•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 45~85%RH
•Part Number: Excitation locking type
•Rated Voltage: DC100V
•Withstand Voltage: AC1500V/min

PDF

Part Number

Configured Part Number is shown.

LE-13

 
Part Number
LE-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Type Electric Lock Electric Lock Lock When Live Rated Voltage(V) DC100
Main Body Overall Length(mm) 180 Main Body Width(mm) 64 Main Body Height(mm) 43
Ambient Operating Temperature -5℃~+40℃ Ambient Operating Temperature 45~85%RH Part Number Excitation locking type
Rated Voltage DC100V Withstand Voltage AC1500V/min Product Code 50051

Please check the type/dimensions/specifications of the part LE-13 in the Solenoid Lock LE-13 series.

Additional Products in this Category

Tech Support