(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

General Use Solenoid Lock (Unlocked When Energized) LE-30-21

General Use Solenoid Lock (Unlocked When Energized) LE-30-21
  • Volume Discount

•Stroke (mm): 6
•Latch extrusion force (n): 1.65
•Latch pull-in force (n): 2.4
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less

PDF

Part Number

Configured Part Number is shown.

LE-30-21

 
Part Number
LE-30-21
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Type Electric Lock Electric Lock Unlock When Live Rated Voltage(V) DC24
Main Body Overall Length(mm) 94 Main Body Width(mm) 27 Main Body Height(mm) 31.3
Stroke(mm) 6 Latch extrusion force(N) 1.65 Latch pull-in force(N) 2.4
Ambient Operating Temperature -5℃~+40℃ Ambient Operating Temperature 85% RH or Less Part Number Energized unlocking type
Lead Wire(mm) 200 Rated Voltage DC24V Product Code 50230

Please check the type/dimensions/specifications of the part LE-30-21 in the General Use Solenoid Lock (Unlocked When Energized) LE-30-21 series.

Additional Products in this Category

Tech Support