(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lavatory Lock, C-874

Lavatory Lock, C-874
  • Volume Discount

•Application: For powder room door lock
•Main Body Length (mm): 110
•Main Body Width (mm): 138
•Depth (mm): 20
•Material: AAS resin, etc.

PDF

Part Number

Configured Part Number is shown.

C-874

 
Part Number
C-874
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Application For powder room door lock Main body length(mm) 110 Main Body Width(mm) 138
Depth(mm) 20 Material AAS resin, etc. Surface Finish No
Product Code 21701

Please check the type/dimensions/specifications of the part C-874 in the Lavatory Lock, C-874 series.

Additional Products in this Category

Tech Support