(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Control Center with Latch, C-870 (C-870-1)

Control Center with Latch, C-870 C-870-1
  • Volume Discount

•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment

PDF

Part Number

Configured Part Number is shown.

C-870-1

 
Part Number
C-870-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Point type Product Code
1 Piece(s)Available

12 Days or more

3 points21419

Loading...

  1. 1

Basic Information

Main body length(mm) 141.6 Main Body Width(mm) 64 Depth(mm) 18
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment

Please check the type/dimensions/specifications of the part C-870-1 in the Control Center with Latch, C-870 series.

Products like this...

Part Number
C-870-1C
Part NumberMinimum order quantityVolume DiscountDays to Ship Point type Product Code
1 Piece(s)Available

12 Days or more

1 points22687

Additional Products in this Category

Tech Support