(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Flush Latch, CP-875

Plastic Flush Latch, CP-875
  • Volume Discount

•Main Body Length (mm): 140
•Main Body Width (mm): 85
•Depth (mm): 23
•Plate Thickness: 20
•Material: Polycarbonate

PDF

Part Number

Configured Part Number is shown.

CP-875-1

 
Part Number
CP-875-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Key No Key Main body length(mm) 140 Main Body Width(mm) 85
Depth(mm) 23 Plate Thickness 20 Material Polycarbonate
Surface Finish No Collar Ivory Product Code 21403

Please check the type/dimensions/specifications of the part CP-875-1 in the Plastic Flush Latch, CP-875 series.

Additional Products in this Category

Tech Support