(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Latch Lock, C-625-2

Latch Lock, C-625-2
  • Volume Discount

•Main Body Length (mm): 80.5
•Main Body Width (mm): 55
•Depth (mm): 23.5
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment

PDF

Part Number

Configured Part Number is shown.

C-625-2

 
Part Number
C-625-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Main body length(mm) 80.5 Main Body Width(mm) 55 Depth(mm) 23.5
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 21366

Please check the type/dimensions/specifications of the part C-625-2 in the Latch Lock, C-625-2 series.

Additional Products in this Category

Tech Support