(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push-Type Square Latches C-881

Push-Type Square Latches C-881
  • Volume Discount

•Main Body Length (mm): 40
•Main Body Width (mm): 57
•Depth (mm): 38
•Material: Cold Rolled Steel Plate
•Surface Finish: Zinc Plating Chromate Treatment

PDF

Part Number

Configured Part Number is shown.

C-881

 
Part Number
C-881
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Main body length(mm) 40 Main Body Width(mm) 57 Depth(mm) 38
Material Cold Rolled Steel Plate Surface Finish Zinc Plating Chromate Treatment Product Code 23288

Please check the type/dimensions/specifications of the part C-881 in the Push-Type Square Latches C-881 series.

Additional Products in this Category

Tech Support