(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Push Latch C-1175

Stainless Steel Push Latch C-1175
  • Volume Discount

•Main Body Length (mm): 80
•Main Body Width (mm): 54
•Depth (mm): 27
•Material: Stainless Steel Plate
•Surface Finish: Barrel Grinding

PDF

Part Number

Configured Part Number is shown.

C-1175

 
Part Number
C-1175
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

12 Days or more

10

Loading...

  1. 1

Basic Information

Main body length(mm) 80 Main Body Width(mm) 54 Depth(mm) 27
Material Stainless Steel Plate Surface Finish Barrel Grinding Product Code 21194

Additional Products in this Category

Tech Support